Toggle clamp horizontal with safety lock, vertical foot, adjustable clamping spindle (05904) (05904-008102)

Toggle clamp horizontal with safety lock, vertical foot, adjustable clamping spindle (05904) 05904-008102

Product Details:

Manufacturer part number: 05904-008102

Brand: NORELEM

Price: 59.19

Delivery time: 4 Days


Technical Data:

Opening angle of holding arm: 86‹

Opening angle of handle: 67‹

Hand force FH: 200 N

Retaining force F1: 2000 N

Retaining force F2: 2800 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05904-008102

Part Number
05904-008102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Opening angle of holding arm Opening angle of handle Hand force FH
(N)
Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
hole arrangement M=clamping spindle H L B H1 L1 C A B3 B6 A1 B1 B2 D A3 A2 C2 A4 Weight in kg (ERP)
(kg)

59.19 €

1 4 Days 86‹67‹2002000280083014003M8x4588.2230.414.184.374.946.5261651.1449.1216.2-910.53.50.4369

Loading...

  1. 1

Basic information

Main material steel Surface finish body nitrocarburized and oxidized Component material polyamide
Component colour green Version 2 vertical foot Item Toggle Clamp
Version 1 with safety lock Product type adjustable clamping spindle Grip type toggle clamp horizontal
RoHS yes PL Edelstahl no

This page is Toggle clamp horizontal with safety lock, vertical foot, adjustable clamping spindle (05904), part number 05904-008102.
You can find the detail information about specifications and dimensions on part number 05904-008102.

Variation of this product

Part Number
05904-006102
05904-010102
05904-012102
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Opening angle of holding arm Opening angle of handle Hand force FH
(N)
Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
hole arrangement M=clamping spindle H L B H1 L1 C A B3 B6 A1 B1 B2 D A3 A2 C2 A4 Weight in kg (ERP)
(kg)

50.03 €

1 4 Days 86‹67‹1601350190072012003M6x3575.2193.314.17160.536.92612.553.4399.117.55.5-6.582.50.3501

79.42 €

1 4 Days 90‹71‹25022004500120028003M10x55114.328616.2107.5103.959.641.51956.5599.2268.8-91020.7818

82.81 €

1 4 Days 88‹68‹28024005500100028004M12x70128.4321.316.2125.212275.9442156.5659.2288.5401113.511.0680

Tech Support