Manufacturer part number: 05904-108102
Brand: NORELEM
Price: 111.30 €
Delivery time: 4 Days
Hand force FH: 200 N
Retaining force F1: 2000 N
Retaining force F2: 2800 N
Clamping force F3: 830 N
Clamping force F4: 1400 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05904-108102
Part Number
|
---|
05904-108102 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hand force FH (N) | Retaining force F1 (N) | Retaining force F2 (N) | Clamping force F3 (N) | Clamping force F4 (N) | M=clamping spindle | H | L | H1 | L1 | C | B3 | B6 | A1 | B2 | D | A2 | C2 | A4 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
111.30 € | 1 | 4 Days | 200 | 2000 | 2800 | 830 | 1400 | M8x45 | 88.2 | 230.4 | 84.3 | 74.9 | 46.5 | 16 | 51.1 | 44 | 21 | 6.2 | 9 | 10.5 | 3.5 | 0.4361 |
Loading...
Main material | stainless steel | Surface finish body | bright | Component material | polyamide |
---|---|---|---|---|---|
Component colour | green | Version 2 | vertical foot | Opening angle of holding arm | 86 |
Opening angle of handle | 67 | hole arrangement | 3 | B | 14.1 |
Item | Toggle Clamp | Version 1 | with safety lock | A | 26 |
B1 | 9.1 | Product type | adjustable clamping spindle | Grip type toggle clamp | horizontal |
RoHS | yes | PL Edelstahl | yes |
This page is Toggle clamp horizontal with safety lock, vertical foot, adjustable clamping spindle, stainless steel (05904), part number 05904-108102.
You can find the detail information about specifications and dimensions on part number 05904-108102.
Configure
Basic Attributes
Hand force FH(N)
Retaining force F1(N)
Retaining force F2(N)
Clamping force F3(N)
Clamping force F4(N)
M=clamping spindle
H
L
H1
L1
C
B3
B6
A1
B2
D
A2
C2
A4
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05904-106102 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hand force FH (N) | Retaining force F1 (N) | Retaining force F2 (N) | Clamping force F3 (N) | Clamping force F4 (N) | M=clamping spindle | H | L | H1 | L1 | C | B3 | B6 | A1 | B2 | D | A2 | C2 | A4 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
94.02 € | 1 | 4 Days | 160 | 1350 | 1900 | 720 | 1200 | M6x35 | 75.2 | 193.3 | 71 | 60.5 | 36.9 | 12.5 | 53.4 | 39 | 17.5 | 5.5 | 6.5 | 8 | 2.5 | 0.3485 |