Manufacturer part number: 05160-06
Brand: NORELEM
Price: 23.65 €
Delivery time: 4 Days
M=clamping spindle: M6
L2: 40
L3: 75
S1: 2
H: 33
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05160-06
Part Number
|
---|
05160-06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | M=clamping spindle | L2 | L3 | S1 | H | L | B | H1 | D1 | Plastic Grips | L1 | L4 | F (kN) | A | L5 min. | L5 max. | Travel S | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.65 € | 1 | 4 Days | M6 | 40 | 75 | 2 | 33 | 178 | 28 | 26.2 | 6 | 05200-110 | 40 | 10 | 1 | 55 | 13 | 23 | 15 | 0.2428 |
Loading...
Main material | steel | Version 2 | with thrust rod | Item | Toggle Clamp |
---|---|---|---|---|---|
Version 1 | horizontal | RoHS | yes |
This page is Toggle clamp horizontal steel, with thrust rod (05160), part number 05160-06.
You can find the detail information about specifications and dimensions on part number 05160-06.
Configure
Basic Attributes
M=clamping spindle
L2
L3
S1
H
L
B
H1
D1
Plastic Grips
L1
L4
F(kN)
A
L5 min.
L5 max.
Travel S
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05160-08 |
05160-10 |
05160-101 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | M=clamping spindle | L2 | L3 | S1 | H | L | B | H1 | D1 | Plastic Grips | L1 | L4 | F (kN) | A | L5 min. | L5 max. | Travel S | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.58 € | 1 | 4 Days | M8 | 45 | 85 | 2.5 | 42 | 255 | 30 | 31.5 | 6.5 | 05200-125 | 49 | 12.5 | 2 | 60 | 14 | 26 | 22 | 0.4918 | ||
32.46 € | 1 | 4 Days | M10 | 52 | 92 | 2.5 | 47 | 275 | 35 | 35.5 | 8.5 | 05200-125 | 52 | 12 | 3 | 68 | 25 | 35 | 22 | 0.6027 | ||
41.65 € | 1 | 4 Days | M10 | 58 | 100 | 3 | 59 | 300 | 40 | 50 | 9 | 05200-135 | 62 | 12.5 | 4 | 75 | 25 | 36 | 26 | 0.9258 |