Ducks foot, aluminium (27833) (27833-161)

Ducks foot, aluminium (27833) 27833-161

Product Details:

Manufacturer part number: 27833-161

Brand: NORELEM

Price: 12.43

Delivery time: 4 Days


Technical Data:

A: 65 mm

A1: - mm

B: 70 mm

D=Thread: M16

D1: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27833-161

Part Number
27833-161
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
A1
(mm)
B
(mm)
D=Thread D1
(mm)
H
(mm)
L
(mm)
Load capacity
(N)
T
(mm)
Weight (ERP)
(kg)

12.43 €

1 4 Days 65-70M164045119.54000250.2927

Loading...

  1. 1

Basic information

Main material Aluminium Item Ducks foot RoHS Yes

This page is Ducks foot, aluminium (27833), part number 27833-161.
You can find the detail information about specifications and dimensions on part number 27833-161.

Variation of this product

Part Number
27833-201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
A1
(mm)
B
(mm)
D=Thread D1
(mm)
H
(mm)
L
(mm)
Load capacity
(N)
T
(mm)
Weight (ERP)
(kg)

20.13 €

1 4 Days 755590M205250139.5600027.50.4560

Tech Support