Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05715-11-001000
Main material | steel | Surface finish body | galvanised | Component material | plastic |
---|---|---|---|---|---|
Component colour | black | Form | A | Version 2 | horizontal foot |
Opening angle of handle | 85 | Opening angle of holding arm | 120 | Hand force FH(N) | 50 |
F2=Retaining force(N) | 1000 | Retaining force F1(N) | 700 | Clamping force F3(N) | 500 |
Clamping force F4(N) | 700 | M=clamping spindle | M5x40 | H | 88 |
B | 24 | L2 | 16.6 | Version 1 | for measurement technology |
Item | Toggle Clamp | Grip type toggle clamp | vertical | L1 | 31 |
Product type | adjustable clamping spindle | A | 16 | B1 | 34 |
B2 | 9.5 | B3 | 5.5 | B5 | 2 |
A1 | 26 | D | 4.4 | L=Length | 57 |
C1 | 9 | C | 16 | Main colour | black |
Form definition | small | RoHS | yes | PL Edelstahl | no |
Weight in kg (ERP)(kg) | 0.0900 |
This page is Toggle clamp, vertical with horizontal foot, adjustable clamping spindle, form A (05715), part number 05715-11-001000.
You can find the detail information about specifications and dimensions on part number 05715-11-001000.