Manual clamp vertical steel, with frontal hole pattern (05667) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05667-160

Part Number
05667-160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

474.53 €

1 4 Days

Loading...

  1. 1

Basic information

Main material steel Version 2 with frontal hole pattern Version 1 vertical
Item manual clamp Clamping torque Mx(Nm) 160 Retaining torque(Nm) 320
RoHS yes Weight in kg (ERP)(kg) 3.2300

This page is Manual clamp vertical steel, with frontal hole pattern (05667), part number 05667-160.
You can find the detail information about specifications and dimensions on part number 05667-160.

Tech Support