Toggle clamp vertical standard, vertical foot, adjustable clamping spindle, steel (05912) (05912-006002)

Toggle clamp vertical standard, vertical foot, adjustable clamping spindle, steel (05912) 05912-006002

Product Details:

Manufacturer part number: 05912-006002

Brand: NORELEM

Price: 26.98

Delivery time: 4 Days


Technical Data:

Hand force FH: 160 N

Retaining force F1: 1350 N

Retaining force F2: 1650 N

Clamping force F3: 920 N

Clamping force F4: 1050 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05912-006002

Part Number
05912-006002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
hole arrangement M=clamping spindle L H B L1 A B1 B2 B3 B6 A1 A3 D A2 C Opening angle handle position 1 Opening angle holding arm stop pin removed Opening angle holding arm position 1 Opening angle handle position 2 Opening angle holding arm position 2 A4 C2 Weight in kg (ERP)
(kg)

26.98 €

1 4 Days 1601350165092010503M6x3586.516910.253145.217.512.543.529125.5737.646°141°56°56°83°-5.50.3106

Loading...

  1. 1

Basic information

Main material steel Surface finish body nitrocarburized and oxidized Component material polyamide
Component colour green Version 2 vertical foot Version 1 standard
Item Toggle Clamp Grip type toggle clamp vertical Product type adjustable clamping spindle
RoHS yes PL Edelstahl no

This page is Toggle clamp vertical standard, vertical foot, adjustable clamping spindle, steel (05912), part number 05912-006002.
You can find the detail information about specifications and dimensions on part number 05912-006002.

Variation of this product

Part Number
05912-005002
05912-008002
05912-010002
05912-012002
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
hole arrangement M=clamping spindle L H B L1 A B1 B2 B3 B6 A1 A3 D A2 C Opening angle handle position 1 Opening angle holding arm stop pin removed Opening angle holding arm position 1 Opening angle handle position 2 Opening angle holding arm position 2 A4 C2 Weight in kg (ERP)
(kg)

18.17 €

1 4 Days 10075010506207502M5x2565.6119.28.135164.113.29.222.525144.54.529.864°129°100°--15.50.1042

37.73 €

1 4 Days 1902000280094013503M8x45107200.410.262215.220.615.641.539196.894926°158°13°61°93°-6.50.4184

58.98 €

1 4 Days 25025004500150028002M10x55153247.414.195327.125.518.54750279862.319°176°59°97°3.5130.8432

61.38 €

1 4 Days 28030005500140028005M12x70173.5265.514.1113.5327.128214753-8.810.569.824°164°11°60°88°-91.0210

Tech Support