Toggle clamp vertical with safety lock, horizontal foot, steel (05908) (05908-006102)

Toggle clamp vertical with safety lock, horizontal foot, steel (05908) 05908-006102

Product Details:

Manufacturer part number: 05908-006102

Brand: NORELEM

Price: 49.27

Delivery time: 4 Days


Technical Data:

Hand force FH: 160 N

Retaining force F1: 1350 N

Retaining force F2: 1650 N

Clamping force F3: 920 N

Clamping force F4: 1050 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05908-006102

Part Number
05908-006102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
hole arrangement M=clamping spindle L H B L1 A B1 B2 B3 B5 B4 B6 A1 A3 D A2 C Opening angle handle stop pin removed Opening angle handle position 1 Opening angle holding arm stop pin removed Opening angle holding arm position 1 Opening angle handle position 2 Opening angle holding arm position 2 Weight in kg (ERP)
(kg)

49.27 €

1 4 Days 1601350165092010503M6x3586.51632753143817.512.52.5-53.429125.5724.983°46°152°56°56°83°0.3360

Loading...

  1. 1

Basic information

Main material steel Surface finish body nitrocarburized and oxidized Component material polyamide
Component colour green Version 2 horizontal foot Version 1 with safety lock
Item Toggle Clamp Grip type toggle clamp vertical Product type adjustable clamping spindle
RoHS yes PL Edelstahl no

This page is Toggle clamp vertical with safety lock, horizontal foot, steel (05908), part number 05908-006102.
You can find the detail information about specifications and dimensions on part number 05908-006102.

Variation of this product

Part Number
05908-008102
05908-010102
05908-012102
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
hole arrangement M=clamping spindle L H B L1 A B1 B2 B3 B5 B4 B6 A1 A3 D A2 C Opening angle handle stop pin removed Opening angle handle position 1 Opening angle holding arm stop pin removed Opening angle holding arm position 1 Opening angle handle position 2 Opening angle holding arm position 2 Weight in kg (ERP)
(kg)

58.87 €

1 4 Days 1902000280094013503M8x45107191.43262214520.615.62.5-51.139196.8932.786°26°158°13°61°93°0.4353

80.56 €

1 4 Days 25025004500150028004M10x55153230.54595326425.518.53.53856.550279838.791°19°176°59°97°0.8758

83.28 €

1 4 Days 28030005500140028005M12x70173.5249.145113.5326328213.5-56.553-8.810.546.791°24°164°11°60°88°1.0550

Tech Support