Toggle clamp vertical standard, horizontal foot, stainless steel (05908) (05908-105002)

Toggle clamp vertical standard, horizontal foot, stainless steel (05908) 05908-105002

Product Details:

Manufacturer part number: 05908-105002

Brand: NORELEM

Price: 34.16

Delivery time: 4 Days


Technical Data:

Hand force FH: 100 N

Retaining force F1: 750 N

Retaining force F2: 1050 N

Clamping force F3: 620 N

Clamping force F4: 750 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05908-105002

Part Number
05908-105002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
hole arrangement M=clamping spindle L H B L1 A B1 B2 B3 B5 B4 B6 A1 A3 D A2 C Opening angle handle stop pin removed Opening angle handle position 1 Opening angle holding arm stop pin removed Opening angle holding arm position 1 Opening angle handle position 2 Opening angle holding arm position 2 Weight in kg (ERP)
(kg)

34.16 €

1 4 Days 10075010506207502M5x2565.6107.42435163313.29.222222.525144.54.51883°64°147°100°--0.0982

Loading...

  1. 1

Basic information

Main material stainless steel Surface finish body bright Component material polyamide
Component colour green Version 2 horizontal foot Version 1 standard
Item Toggle Clamp Grip type toggle clamp vertical Product type adjustable clamping spindle
RoHS yes PL Edelstahl yes

This page is Toggle clamp vertical standard, horizontal foot, stainless steel (05908), part number 05908-105002.
You can find the detail information about specifications and dimensions on part number 05908-105002.

Variation of this product

Part Number
05908-106002
05908-108002
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
hole arrangement M=clamping spindle L H B L1 A B1 B2 B3 B5 B4 B6 A1 A3 D A2 C Opening angle handle stop pin removed Opening angle handle position 1 Opening angle holding arm stop pin removed Opening angle holding arm position 1 Opening angle handle position 2 Opening angle holding arm position 2 Weight in kg (ERP)
(kg)

50.73 €

1 4 Days 1601350165092010503M6x3586.5156.32753143817.512.52.5-43.529125.5724.983°46°152°56°56°83°0.3065

70.90 €

1 4 Days 1902000280094013503M8x45107184.23262214520.615.62.5-41.539196.8932.786°26°158°13°61°93°0.4060

Tech Support