Manufacturer part number: 05908-005002
Brand: NORELEM
Price: 18.17 €
Delivery time: 4 Days
Hand force FH: 100 N
Retaining force F1: 750 N
Retaining force F2: 1050 N
Clamping force F3: 620 N
Clamping force F4: 750 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05908-005002
Part Number
|
---|
05908-005002 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hand force FH (N) | Retaining force F1 (N) | Retaining force F2 (N) | Clamping force F3 (N) | Clamping force F4 (N) | hole arrangement | M=clamping spindle | L | H | B | L1 | A | B1 | B2 | B3 | B5 | B4 | B6 | A1 | A3 | D | A2 | C | Opening angle handle stop pin removed | Opening angle handle position 1 | Opening angle holding arm stop pin removed | Opening angle holding arm position 1 | Opening angle handle position 2 | Opening angle holding arm position 2 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.17 € | 1 | 4 Days | 100 | 750 | 1050 | 620 | 750 | 2 | M5x25 | 65.6 | 107.4 | 24 | 35 | 16 | 33 | 13.2 | 9.2 | 2 | 22 | 22.5 | 25 | 14 | 4.5 | 4.5 | 18 | 83° | 64° | 147° | 100° | - | - | 0.1049 |
Loading...
Main material | steel | Surface finish body | nitrocarburized and oxidized | Component material | polyamide |
---|---|---|---|---|---|
Component colour | green | Version 2 | horizontal foot | Version 1 | standard |
Item | Toggle Clamp | Grip type toggle clamp | vertical | Product type | adjustable clamping spindle |
RoHS | yes | PL Edelstahl | no |
This page is Toggle clamp vertical standard, horizontal foot, steel (05908), part number 05908-005002.
You can find the detail information about specifications and dimensions on part number 05908-005002.
Configure
Basic Attributes
Opening angle handle position 2
Opening angle holding arm position 2
Hand force FH(N)
Retaining force F1(N)
Retaining force F2(N)
Clamping force F3(N)
Clamping force F4(N)
hole arrangement
M=clamping spindle
L
H
B
L1
A
B1
B2
B3
B5
B4
B6
A1
A3
D
A2
C
Opening angle handle stop pin removed
Opening angle handle position 1
Opening angle holding arm stop pin removed
Opening angle holding arm position 1
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05908-006002 |
05908-008002 |
05908-010002 |
05908-012002 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hand force FH (N) | Retaining force F1 (N) | Retaining force F2 (N) | Clamping force F3 (N) | Clamping force F4 (N) | hole arrangement | M=clamping spindle | L | H | B | L1 | A | B1 | B2 | B3 | B5 | B4 | B6 | A1 | A3 | D | A2 | C | Opening angle handle stop pin removed | Opening angle handle position 1 | Opening angle holding arm stop pin removed | Opening angle holding arm position 1 | Opening angle handle position 2 | Opening angle holding arm position 2 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.98 € | 1 | 4 Days | 160 | 1350 | 1650 | 920 | 1050 | 3 | M6x35 | 86.5 | 156.3 | 27 | 53 | 14 | 38 | 17.5 | 12.5 | 2.5 | - | 43.5 | 29 | 12 | 5.5 | 7 | 24.9 | 83° | 46° | 152° | 56° | 56° | 83° | 0.3077 | ||
37.73 € | 1 | 4 Days | 190 | 2000 | 2800 | 940 | 1350 | 3 | M8x45 | 107 | 184.2 | 32 | 62 | 21 | 45 | 20.6 | 15.6 | 2.5 | - | 41.5 | 39 | 19 | 6.8 | 9 | 32.7 | 86° | 26° | 158° | 13° | 61° | 93° | 0.3655 | ||
58.98 € | 1 | 4 Days | 250 | 2500 | 4500 | 1500 | 2800 | 4 | M10x55 | 153 | 223.9 | 45 | 95 | 32 | 64 | 25.5 | 18.5 | 3.5 | 38 | 47 | 50 | 27 | 9 | 8 | 38.7 | 91° | 19° | 176° | 6° | 59° | 97° | 0.8476 | ||
61.38 € | 1 | 4 Days | 280 | 3000 | 5500 | 1400 | 2800 | 5 | M12x70 | 173.5 | 242.4 | 45 | 113.5 | 32 | 63 | 28 | 21 | 3.5 | - | 47 | 53 | - | 8.8 | 10.5 | 46.7 | 91° | 24° | 164° | 11° | 60° | 88° | 1.0330 |