Toggle clamp steel, heavy version (05420) (05420-04)

Toggle clamp steel, heavy version (05420) 05420-04

Product Details:

Manufacturer part number: 05420-04

Brand: NORELEM

Price: 198.24

Delivery time: 4 Days


Technical Data:

L: 25

H: 100

R2: 19

H1: 54

R1: 13


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05420-04

Part Number
05420-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L H R2 H1 R1 L3 L4 S S1 L2 H2 F
(kN)
α L1 D2 S3 S2 R β Weight in kg (ERP)
(kg)

198.24 €

1 4 Days 2510019541338131238362812134‹389.5124811203‹1.3000

Loading...

  1. 1

Basic information

Main material steel Version 2 heavy version Item Toggle Clamp
RoHS yes

This page is Toggle clamp steel, heavy version (05420), part number 05420-04.
You can find the detail information about specifications and dimensions on part number 05420-04.

Variation of this product

Part Number
05420-02
05420-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L H R2 H1 R1 L3 L4 S S1 L2 H2 F
(kN)
α L1 D2 S3 S2 R β Weight in kg (ERP)
(kg)

167.06 €

1 4 Days 238413.538.510291.5103229207134‹26.58.2104110205‹0.7106

265.83 €

1 4 Days 3512922691751101650443324132‹5112.6166215200‹2.8570

Tech Support