Variable toggle clamp vertical, steel, horizontal foot (05302) (05302-035)

Variable toggle clamp vertical, steel, horizontal foot (05302) 05302-035

Product Details:

Manufacturer part number: 05302-035

Brand: NORELEM

Price: 40.35

Delivery time: 4 Days


Technical Data:

hole arrangement: 2

L: 93.7

H: 129

H3: 10

L3: 30


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05302-035

Part Number
05302-035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
hole arrangement L H H3 L3 D1 H4 B H2 F
(kN)
L1 A L5 L6 B1 B2 B3 max. clamping height B5 B4 B6 A1 A3 D A2 H6 Weight in kg (ERP)
(kg)

40.35 €

1 4 Days 293.71291030194227411.151.325.760123481063528322442.412.75.532.41000.2189

Loading...

  1. 1

Basic information

Main material steel Version 2 horizontal foot Version 1 vertical
Item variable toggle clamp RoHS yes

This page is Variable toggle clamp vertical, steel, horizontal foot (05302), part number 05302-035.
You can find the detail information about specifications and dimensions on part number 05302-035.

Variation of this product

Part Number
05302-040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
hole arrangement L H H3 L3 D1 H4 B H2 F
(kN)
L1 A L5 L6 B1 B2 B3 max. clamping height B5 B4 B6 A1 A3 D A2 H6 Weight in kg (ERP)
(kg)

43.03 €

1 4 Days 11161601440256033622.56325.4761546013.258.25404048305325.46.5381260.4270

Tech Support