Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05140-01
Main material | stainless steel | Surface finish body | bright | Component material | plastic |
---|---|---|---|---|---|
Surface finish component | oil-resistant | M=clamping spindle | M3.5X20 | L | 66.5 |
H3 | 25 | H1 | 12.5 | L3 | 20 |
D1 | 4 | H4 | 6.5 | L4 | 5 |
S1 | 1.2 | B | 12 | L2 | 22 |
H2 | 4.5 | Version 1 | mini | Item | Toggle Clamp |
A | 10 | L5 | 12 | F=retaining force(N) | 250 |
B1 | 13 | H min. | 44 | H max. | 45 |
B2 | 9 | B3 | 3.5 | RoHS | yes |
PL Edelstahl | yes | Weight in kg (ERP)(kg) | 0.0222 |
This page is Toggle clamp mini, stainless steel (05140), part number 05140-01.
You can find the detail information about specifications and dimensions on part number 05140-01.