Manufacturer part number: 05060-05
Brand: NORELEM
Price: 19.00 €
Delivery time: 4 Days
M=clamping spindle: M5x35
A max.: 16
L1 max.: 26
A min.: 14
L: 4.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05060-05
Part Number
|
---|
05060-05 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | M=clamping spindle | A max. | L1 max. | A min. | L | H | R2 | L1 min. | H3 | H1 | R1 | L3 | D1 | H4 | L4 | S | S1 | Plastic Grips | B | L2 | H2 | F (kN) | L5 | L6 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.00 € | 1 | 4 Days | M5x35 | 16 | 26 | 14 | 4.5 | 10 | 96 | 7 | 33 | 23 | 56.5 | 26 | 4.5 | 10 | 5 | 10.5 | 2 | 05200-100 | 22 | 32 | 9.5 | 0.8 | 30 | 8.5 | 0.1138 |
Loading...
Main material | steel | Surface finish body | galvanised | Version 2 | with clamping spindle |
---|---|---|---|---|---|
Version 1 | with angled foot | Item | Toggle Clamp | Grip type toggle clamp | vertical |
This page is Toggle clamp vertical, angled foot, steel galvanized, with clamping spindle (05060), part number 05060-05.
You can find the detail information about specifications and dimensions on part number 05060-05.
Configure
Basic Attributes
M=clamping spindle
A max.
L1 max.
A min.
L
H
R2
L1 min.
H3
H1
R1
L3
D1
H4
L4
S
S1
Plastic Grips
B
L2
H2
F(kN)
L5
L6
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05060-06 |
05060-08 |
05060-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | M=clamping spindle | A max. | L1 max. | A min. | L | H | R2 | L1 min. | H3 | H1 | R1 | L3 | D1 | H4 | L4 | S | S1 | Plastic Grips | B | L2 | H2 | F (kN) | L5 | L6 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.41 € | 1 | 4 Days | M6x50 | 14 | 31 | 12 | 5.5 | 13 | 121 | 8 | 44 | 29 | 70.5 | 32 | 5.5 | 11 | 9 | 13.5 | 3 | 05200-105 | 27 | 38 | 11.5 | 1 | 38 | 11.5 | 0.2488 | ||
25.53 € | 1 | 4 Days | M8x50 | 21 | 40 | 19 | 7 | 16 | 151 | 12 | 51 | 35 | 86 | 39 | 6.5 | 14 | 9 | 16 | 3 | 05200-115 | 32 | 45 | 14 | 2.3 | 45 | 13 | 0.3754 | ||
33.92 € | 1 | 4 Days | M10x70 | 28 | 59.5 | 26 | 8 | 20 | 177 | 18.5 | 55.5 | 39 | 110 | 43 | 8.5 | 18 | 7.5 | 18 | 3.5 | 05200-120 | 38 | 56 | 18 | 3.5 | 50 | 15 | 0.6225 |