Toggle clamp vertical, vertical foot, with solid clamping arm, steel galvanized, without clamping spindle (05040) (05040-081)

Toggle clamp vertical, vertical foot, with solid clamping arm, steel galvanized, without clamping spindle (05040) 05040-081

Product Details:

Manufacturer part number: 05040-081

Brand: NORELEM

Price: 40.38

Delivery time: 4 Days


Technical Data:

M=clamping spindle: M8

A max.: 21

A min.: 19

L: 7

H: 26.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05040-081

Part Number
05040-081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
M=clamping spindle A max. A min. L H R2 H3 H1 R1 L3 D1 H4 L4 S Plastic Grips H2 F
(kN)
L1 D2 J S2 Weight in kg (ERP)
(kg)

40.38 €

1 4 Days M82119726.514352.545.5103397129605200-115142.2758.56.5230.2903

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Version 2 without clamping spindle
Version 1 vertical foot Item Toggle Clamp Grip type toggle clamp vertical
Product type with solid clamping arm

This page is Toggle clamp vertical, vertical foot, with solid clamping arm, steel galvanized, without clamping spindle (05040), part number 05040-081.
You can find the detail information about specifications and dimensions on part number 05040-081.

Variation of this product

Part Number
05040-101
05040-121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
M=clamping spindle A max. A min. L H R2 H3 H1 R1 L3 D1 H4 L4 S Plastic Grips H2 F
(kN)
L1 D2 J S2 Weight in kg (ERP)
(kg)

49.86 €

1 4 Days M1028268331776152125438.5167.5705200-120183.49210.59260.5108

50.85 €

1 4 Days M12323210412157261159508.5199805200-135224.512212.511.5300.8163

Tech Support