Toggle clamp vertical, horizontal foot, with solid clamping arm, steel galvanized, without clamping spindle (05020) (05020-121)

Toggle clamp vertical, horizontal foot, with solid clamping arm, steel galvanized, without clamping spindle (05020) 05020-121

Product Details:

Manufacturer part number: 05020-121

Brand: NORELEM

Price: 42.46

Delivery time: 4 Days


Technical Data:

M=clamping spindle: M12

A max.: 32

A min.: 32

L: 10

H: 25


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05020-121

Part Number
05020-121
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
M=clamping spindle A max. A min. L H R2 H3 H1 R1 L3 D1 H4 L4 S S1 Plastic Grips B L2 H2 F
(kN)
L1 D2 Weight in kg (ERP)
(kg)

42.46 €

1 4 Days M12323210252155645159508.51998405200-1354568224.512212.50.8241

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Version 2 without clamping spindle
Version 1 horizontal foot Item Toggle Clamp Grip type toggle clamp vertical
Product type with solid clamping arm

This page is Toggle clamp vertical, horizontal foot, with solid clamping arm, steel galvanized, without clamping spindle (05020), part number 05020-121.
You can find the detail information about specifications and dimensions on part number 05020-121.

Variation of this product

Part Number
05020-081
05020-101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
M=clamping spindle A max. A min. L H R2 H3 H1 R1 L3 D1 H4 L4 S S1 Plastic Grips B L2 H2 F
(kN)
L1 D2 Weight in kg (ERP)
(kg)

31.17 €

1 4 Days M821197161434235103396.51296305200-1153245142.2758.50.2830

40.81 €

1 4 Days M1028268201774839125438.5167.573.505200-1203856183.49210.50.4872

Tech Support