Pull clamp, tool steel (04400) (04400-324000)

Pull clamp, tool steel (04400) 04400-324000

Product Details:

Manufacturer part number: 04400-324000

Brand: NORELEM

Price: 302.51

Delivery time: 4 Days


Technical Data:

Hand force FH: 150** N

E: 24.5

Holding force: 2000 N

Clamping force: 900 N

Recommended workpiece thickness tolerance: ±0.3*


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04400-324000

Part Number
04400-324000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
E Holding force
(N)
Clamping force
(N)
Recommended workpiece thickness tolerance C P N H B D M K G F A Version 1 J L Weight (ERP)
(kg)

302.51 €

1 4 Days 150**24.52000900±0.3*13.510890°401851.5M5M4x832without grip--0.2179

Loading...

  1. 1

Basic information

Main material tool steel Component material high carbon steel Item Pull Clamp
RoHS yes

This page is Pull clamp, tool steel (04400), part number 04400-324000.
You can find the detail information about specifications and dimensions on part number 04400-324000.

Variation of this product

Part Number
04400-324001
04400-405000
04400-405001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
E Holding force
(N)
Clamping force
(N)
Recommended workpiece thickness tolerance C P N H B D M K G F A Version 1 J L Weight (ERP)
(kg)

321.06 €

1 4 Days 150**24.52000900±0.3*13.510890°401851.5M5M4x832with grip76.5200.2418

336.75 €

1 4 Days 200**30.755002500±0.5*181312110°502582M6M6x940without grip--0.4168

358.15 €

1 4 Days 200**30.755002500±0.5*181312110°502582M6M6x940with grip111.5250.4684

Tech Support