Swing clamp pneumatic, form A, aluminium (05610) (05610-1161)

Swing clamp pneumatic, form A, aluminium (05610) 05610-1161

Product Details:

Manufacturer part number: 05610-1161

Brand: NORELEM

Price: 363.86

Delivery time: 4 Days


Technical Data:

B=Width: 28

Size: 16

T: 4.5

A: 41

A2: 11


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05610-1161

Part Number
05610-1161
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width Size T A A2 A1 F1
(N)
L=Length A5 Version 2 Weight in kg (ERP)
(kg)

363.86 €

1 4 Days 28164.54111-2604221swivel to the right0.2460

Loading...

  1. 1

Basic information

D4 M5 D5 4.3 Main colour black
Version 1 pneumatic Main material aluminium Item Swing clamp
H1 105 H6 21 D1 M5
D2 4.3 D3 M5 H2 70
H3 11 H4 51 H5 26
D 8 Form A Component material stainless steel
Travel S 16 H=Height 76 Surface finish body anodised
S1 7 S2 9 A3 31
T1 15 RoHS yes

This page is Swing clamp pneumatic, form A, aluminium (05610), part number 05610-1161.
You can find the detail information about specifications and dimensions on part number 05610-1161.

Variation of this product

Part Number
05610-1121
05610-2121
05610-2161
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width Size T A A2 A1 F1
(N)
L=Length A5 Version 2 Weight in kg (ERP)
(kg)

353.87 €

1 4 Days 2412535100304020swivel to the right0.1965

353.87 €

1 4 Days 2412535100304020swivel to the left0.1850

363.86 €

1 4 Days 28164.54111-2604221swivel to the left0.2390

Tech Support