Swing clamp pneumatic, form A, aluminium (05626)

Swing clamp pneumatic, form A, aluminium (05626)
· Automatable

· Magnetic piston for end position feedback

· Swivels to right and left

· Double-acting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05626-11210
05626-11220
05626-11610
05626-11620
05626-21210
05626-21220
05626-21610
05626-21620
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H1 D1 H2 H3 L1 Size A Travel S H=Height F1
(N)
L=Length S2 Version 2 D3=Thread D min. D max. B1 min. B1 max. Weight in kg (ERP)
(kg)

335.33 €

1 4 Days 77.86125115.5122017.5100592510swivel to the rightM03x0.511.4211.54.84.90.0790

342.46 €

1 4 Days 97.86127015.5122027.5130592520swivel to the rightM03x0.511.4211.54.84.90.0960

335.33 €

1 4 Days 77.88125120162517.51001062910swivel to the rightM05x0.814.4214.56.86.90.1080

342.46 €

1 4 Days 97.88127020162527.51301062920swivel to the rightM05x0.814.4214.56.86.90.1300

335.33 €

1 4 Days 77.86125115.5122017.5100592510swivel to the leftM03x0.511.4211.54.84.90.0790

342.46 €

1 4 Days 97.86127015.5122027.5130592520swivel to the leftM03x0.511.4211.54.84.90.0960

335.33 €

1 4 Days 77.88113220162517.51001062910swivel to the leftM05x0.814.4214.56.86.90.1080

342.46 €

1 4 Days 97.88114220162527.51301062920swivel to the leftM05x0.814.4214.56.86.90.1300

Loading...

  1. 1

Basic information

Main colour silver Version 1 pneumatic Main material aluminium
Item Swing clamp H6 3 D2 M5
H4 2 H5 2.5 B2 4.5
L2 8 B=Width 5 Form A
Component material steel B3 7.5 Surface finish component hard chromed
S1 7.5 RoHS yes PL Edelstahl no

Tech Support