Manufacturer part number: 05610-1201
Brand: NORELEM
Price: 368.14 €
Delivery time: 4 Days
Version 2: swivel to the right
Weight in kg (ERP): 0.2645 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05610-1201
D4 | M5 | D5 | 5.5 | Main colour | black |
---|---|---|---|---|---|
Version 1 | pneumatic | Main material | aluminium | Item | Swing clamp |
H1 | 125 | H6 | 22 | D1 | M8 |
D2 | 5.5 | D3 | M6 | H2 | 74 |
H3 | 17 | H4 | 44.5 | H5 | 24 |
D | 12 | B=Width | 30 | Form | B |
Component material | stainless steel | Size | 20 | T | 4.5 |
A | 48 | Travel S | 27 | H=Height | 80 |
A2 | 13 | A1 | 8 | Surface finish body | anodised |
F1(N) | 80 | L=Length | 46 | S1 | 12 |
S2 | 15 | A3 | 36 | A5 | 11.5 |
T1 | 20 | A4 | 20 | RoHS | yes |
This page is Swing clamp pneumatic, form B, aluminium (05610), part number 05610-1201.
You can find the detail information about specifications and dimensions on part number 05610-1201.
Part Number |
---|
05610-2201 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Version 2 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|
368.14 € | 1 | 4 Days | swivel to the left | 0.4000 |