Pull clamp pneumatic mild steel, case-hardened (04403) (04403-40075)

Pull clamp pneumatic mild steel, case-hardened (04403) 04403-40075

Product Details:

Manufacturer part number: 04403-40075

Brand: NORELEM

Price: 396.68

Delivery time: 4 Days


Technical Data:

D4: 63

D5: M5

H: 40

H1: 38

D1: 50


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04403-40075

Part Number
04403-40075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D4 D5 H H1 D1 D2 D3 H2 H3 D=diameter Clamping force
(kN)
H4 H5 Weight in kg (ERP)
(kg)

396.68 €

1 4 Days 63M540385040830267511561.3140

Loading...

  1. 1

Basic information

Component colour case-hardened Main colour black oxidised Version 1 pneumatic
Main material mild steel Item Pull Clamp Operating pressure(MPa) 0.3 - 1.0
H6 1.9 RoHS yes

This page is Pull clamp pneumatic mild steel, case-hardened (04403), part number 04403-40075.
You can find the detail information about specifications and dimensions on part number 04403-40075.

Variation of this product

Part Number
04403-50105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D4 D5 H H1 D1 D2 D3 H2 H3 D=diameter Clamping force
(kN)
H4 H5 Weight in kg (ERP)
(kg)

575.46 €

1 4 Days 88G 1/8504775631235311052.519103.2800

Tech Support