Manufacturer part number: 05350-06
Brand: NORELEM
Price: 1,149.36 €
Delivery time: 4 Days
H: 61
R: G1/4
F2: 18 kN
F3: 2.5 kN
F4: 3.5 kN
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05350-06
Part Number
|
---|
05350-06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H | R | F2 (kN) | F3 (kN) | F4 (kN) | VL | D | F1 (kN) | B | I | W | K | E | G | X | V | L | T | A | N | O | Y | F | U | M | total height | C | S | F5 (kN) | Z | L5=Total length | P | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,149.36 € | 1 | 4 Days | 61 | G1/4 | 18 | 2.5 | 3.5 | 1.8 | 11 | 12 | 90 | 40 | 16 | 11 | 60 | 83 | 50 | 100 | 85 | 315 | 20 | 129 | M16x1.5 | 100 | 21 | 40 | 105 | 147 | 55 | 53 | 1 | 26 | 435 | 8.2 | 8.0900 |
Loading...
Version 1 | heavy version | Main material | high carbon steel | Item | Pneumatic clamp |
---|---|---|---|---|---|
RoHS | yes |
This page is Pneumatic clamp heavy version, carbon steel (05350), part number 05350-06.
You can find the detail information about specifications and dimensions on part number 05350-06.
Configure
Basic Attributes
H
R
F2(kN)
F3(kN)
F4(kN)
VL
D
F1(kN)
B
I
W
K
E
G
X
V
L
T
A
N
O
Y
F
U
M
total height
C
S
F5(kN)
Z
L5=Total length
P
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05350-04 |
05350-08 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H | R | F2 (kN) | F3 (kN) | F4 (kN) | VL | D | F1 (kN) | B | I | W | K | E | G | X | V | L | T | A | N | O | Y | F | U | M | total height | C | S | F5 (kN) | Z | L5=Total length | P | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
953.51 € | 1 | 4 Days | 57 | G1/8 | 9 | 1.5 | 2.2 | 1 | 11 | 6 | 82 | 30 | 16 | 10 | 54 | 70 | 40 | 82 | 77 | 277 | 15 | 109 | M12x1.25 | 80 | 20 | 35.5 | 90 | 122 | 52 | 47 | 0.75 | 27 | 380 | 6.2 | 4.3800 | ||
1,568.34 € | 1 | 4 Days | 86 | G1/4 | 30 | 4 | 6 | 4.3 | 13 | 20 | 128 | 60 | 20 | 12.5 | 95 | 111 | 63 | 123 | 112.5 | 383 | 30 | 176 | M16x1.5 | 120 | 22 | 54 | 135 | 196 | 80 | 69.5 | 1.8 | 40 | 540 | 13.2 | 17.0400 |