Swing clamp pneumatic, screw-on with flange (05610) (05610-05-116)

Swing clamp pneumatic, screw-on with flange (05610) 05610-05-116

Product Details:

Manufacturer part number: 05610-05-116

Brand: NORELEM

Price: 346.74

Delivery time: 4 Days


Technical Data:

H1: 108.5

D2: 8

H2: 70

H3: 48

D=diameter: 27.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05610-05-116

Part Number
05610-05-116
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H1 D2 H2 H3 D=diameter H4 H5 Size A Travel S Form definition H=Height A1 F1
(N)
S1 S2 D3=Thread D4=Thread D1=Thread Weight in kg (ERP)
(kg)

346.74 €

1 4 Days 108.58704827.5216164117.5swivel to the right75269098.5M5M5M30x1.50.3300

Loading...

  1. 1

Basic information

Main colour black Version 1 pneumatic Main material aluminium
Item Swing clamp Component material steel Surface finish body anodised
Surface finish component hard chromed Version 2 screw-on RoHS yes
PL Edelstahl no

This page is Swing clamp pneumatic, screw-on with flange (05610), part number 05610-05-116.
You can find the detail information about specifications and dimensions on part number 05610-05-116.

Variation of this product

Part Number
05610-05-112
05610-05-120
05610-05-125
05610-05-132
05610-05-140
05610-05-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H1 D2 H2 H3 D=diameter H4 H5 Size A Travel S Form definition H=Height A1 F1
(N)
S1 S2 D3=Thread D4=Thread D1=Thread Weight in kg (ERP)
(kg)

346.74 €

1 4 Days 104.58704822.5212123517.6swivel to the right74.922.54098.6M5M5M25X1.50.2800

346.74 €

1 4 Days 136.51285.163.132.5219204827swivel to the right90.530.51201215M5M8M35x1.50.3800

346.74 €

1 4 Days 118147035381216255026swivel to the right73302101313M5M8M40x1.50.2700

359.59 €

1 4 Days 132167940481519326028swivel to the right83353701414G1/8M8M50x1.50.4659

405.25 €

1 4 Days 136168345531519407030swivel to the right8742.56501416G1/8M8M55X1.50.5619

495.42 €

1 4 Days 148208750621525.4508032swivel to the right9247.510201616G1/8M10M65X1.50.8593

Tech Support