Swing clamp pneumatic, screw-on with flange (05610) (05610-10-125)

Swing clamp pneumatic, screw-on with flange (05610) 05610-10-125

Product Details:

Manufacturer part number: 05610-10-125

Brand: NORELEM

Price: 363.86

Delivery time: 4 Days


Technical Data:

D4: M5

H1: 134

H6: 11.5

D1: M8

D2: 14


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05610-10-125

Part Number
05610-10-125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D4 H1 H6 D1 D2 D3 H2 H3 H4 H5 B2 B1 H7 B=Width Size A Travel S Form definition H=Height D=Thread A2 A1 F1
(N)
S1 S2 A3 Weight in kg (ERP)
(kg)

363.86 €

1 4 Days M513411.5M8145.56230251566371650255026swivel to the right92M40X1.525562101313230.4074

Loading...

  1. 1

Basic information

Main colour black Version 1 pneumatic Main material aluminium
Item Swing clamp Component material steel Surface finish body anodised
Surface finish component hard chromed Version 2 screw-on with flange RoHS yes
PL Edelstahl no

This page is Swing clamp pneumatic, screw-on with flange (05610), part number 05610-10-125.
You can find the detail information about specifications and dimensions on part number 05610-10-125.

Variation of this product

Part Number
05610-10-112
05610-10-116
05610-10-120
05610-10-132
05610-10-140
05610-10-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D4 H1 H6 D1 D2 D3 H2 H3 H4 H5 B2 B1 H7 B=Width Size A Travel S Form definition H=Height D=Thread A2 A1 F1
(N)
S1 S2 A3 Weight in kg (ERP)
(kg)

363.86 €

1 4 Days M5104.67M584.55225181142.5231232.5123517.6swivel to the right75M25x1.518.75394098.6100.3000

363.86 €

1 4 Days M5104.57M584.5522518114726.51236164117.5swivel to the right75M30x1.523459098.5120.3500

363.86 €

1 4 Days M5133.510M8125.565.125.420105430.51641204827swivel to the right90.5M35x1.527.5541201215140.4000

378.13 €

1 4 Days G1/815010.5M8166.57330251380451960326028swivel to the right103M50X1.530693701414230.6844

405.25 €

1 4 Days G1/815210.5M8166.57330251387501965407030swivel to the right103M55X1.537.5796501416260.7420

520.26 €

1 4 Days G1/816710.5M10208.580302511100582575508032swivel to the right110M65X1.542.59010201616321.2200

Tech Support