Mini clamp, aluminium (05650) (05650-1000411)

Mini clamp, aluminium (05650) 05650-1000411

Product Details:

Manufacturer part number: 05650-1000411

Brand: NORELEM

Price: 700.92

Delivery time: 4 Days


Technical Data:

D1: G1/8

D2: 8.5

D3: 6

L4: 28

B2: 45


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05650-1000411

Part Number
05650-1000411
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D2 D3 L4 B2 L2 L5 B1 L1 L3 Form Size B4 Retaining torque
(Nm)
Tightening torque at 5 bar
(Nm)
B15 B16 B17 L6 B6 B7 B8 B10 B11 B12 B13 B14 L9 L10 L11 L12 L14 B5 Weight in kg (ERP)
(kg)

700.92 €

1 4 Days G1/88.562845136173518247A4227525401052.5182025184681842516758017.5750.9723

Loading...

  1. 1

Basic information

Main material aluminium Item Mini clamp Component material steel
Operating pressure bar with oil-free air 5 Max pressure bar with oil-free air 6 L8 5
RoHS yes PL Edelstahl no

This page is Mini clamp, aluminium (05650), part number 05650-1000411.
You can find the detail information about specifications and dimensions on part number 05650-1000411.

Variation of this product

Part Number
05650-0500411
05650-0500421
05650-0900411
05650-0900421
05650-1000421
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 D2 D3 L4 B2 L2 L5 B1 L1 L3 Form Size B4 Retaining torque
(Nm)
Tightening torque at 5 bar
(Nm)
B15 B16 B17 L6 B6 B7 B8 B10 B11 B12 B13 B14 L9 L10 L11 L12 L14 B5 Weight in kg (ERP)
(kg)

489.82 €

1 4 Days M55.542032967.52612327.5A21525828636101418122.5571221610505712500.2936

489.82 €

1 4 Days M55.542032967.52612327.5B21525828636101418122.5571221610505712500.2767

587.74 €

1 4 Days G1/86.552539120143015840A318541532842151722153681632012606915600.5403

587.74 €

1 4 Days G1/86.552539120143015840B318541532842151722153681632012606915600.5147

700.92 €

1 4 Days G1/88.562845136173518247B4227525401052.5182025184681842516758017.5750.9121

Tech Support