Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
02015-1630
Main material | High carbon steel | Surface finish body | case-hardened, black oxidised and ground | Item | Rest pad |
---|---|---|---|---|---|
L4 | 2.5 | L3 | 2.5 | H2 | 0.35 |
H | 30 | D3 | 36 | A | 33.25 |
D1 | 30 | Version 1 | with contact sensor | Component material | stainless steel |
RoHS | yes | PL Edelstahl | no |
This page is Rest pad with contact sensor (02015), part number 02015-1630.
You can find the detail information about specifications and dimensions on part number 02015-1630.
Part Number |
---|
02015-1230 |
02015-2030 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H1 | D2 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|
232.06 € | 1 | 4 Days | 14 | 12 | 0.1800 | ||
235.46 € | 1 | 4 Days | 20 | 20 | 0.2170 |