Stop spindle, steel (03086) (03086-106)

Stop spindle, steel (03086) 03086-106

Product Details:

Manufacturer part number: 03086-106

Brand: NORELEM

Price: 28.26

Delivery time: 4 Days


Technical Data:

A: 50

D1: 4

SW=key width: 7

L1: 1.5

T: 7


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03086-106

Part Number
03086-106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A D1 SW=key width L1 T D=Thread L N R Weight in kg (ERP)
(kg)

28.26 €

1 4 Days 50471.57M61042.50.0108

Loading...

  1. 1

Basic information

Main material Steel Item Stop spindle RoHS yes

This page is Stop spindle, steel (03086), part number 03086-106.
You can find the detail information about specifications and dimensions on part number 03086-106.

Variation of this product

Part Number
03086-108
03086-110
03086-112
03086-116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A D1 SW=key width L1 T D=Thread L N R Weight in kg (ERP)
(kg)

42.93 €

1 4 Days 656101.510M81463.750.0266

38.32 €

1 4 Days 85811211M1017750.0520

71.61 €

1 4 Days 11010132.513M122086.250.0957

62.36 €

1 4 Days 1301217317M1626107.50.1950

Tech Support