Offset stop, carbon steel (03080) (03080-05)

Offset stop, carbon steel (03080) 03080-05

Product Details:

Manufacturer part number: 03080-05

Brand: NORELEM

Price: 12.31

Delivery time: 4 Days


Technical Data:

H=Height: 10 mm

H1: 6 mm

A: 5 mm

A1: 1.5 mm

D=diameter: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03080-05

Part Number
03080-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H=Height
(mm)
H1
(mm)
A
(mm)
A1
(mm)
D=diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
Weight (ERP)
(kg)

12.31 €

1 4 Days 10651.5165.51020.0107

Loading...

  1. 1

Basic information

Main material high carbon steel Item Offset Stop RoHS yes

This page is Offset stop, carbon steel (03080), part number 03080-05.
You can find the detail information about specifications and dimensions on part number 03080-05.

Variation of this product

Part Number
03080-06
03080-08
03080-10
03080-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H=Height
(mm)
H1
(mm)
A
(mm)
A1
(mm)
D=diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
Weight (ERP)
(kg)

14.56 €

1 4 Days 12762.5206.61120.0214

18.86 €

1 4 Days 16983.52591540.0428

20.01 €

1 4 Days 2011104.532111840.0928

22.60 €

1 4 Days 2513125.53613.52040.1481

Tech Support