Clamping screw, carbon steel (04400) (04400-106070)

Clamping screw, carbon steel (04400) 04400-106070

Product Details:

Manufacturer part number: 04400-106070

Brand: NORELEM

Price: 32.14

Delivery time: 4 Days


Technical Data:

A: 5

D: 8

G: 3

Suitable for: 04400-3240...

H: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04400-106070

Part Number
04400-106070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A D G Suitable for H C J B=Outside diameter E F Weight in kg (ERP)
(kg)

32.14 €

1 4 Days 58304400-3240...472.5M6171.20.0046

Loading...

  1. 1

Basic information

Main material high carbon steel Item Clamping Screw RoHS yes

This page is Clamping screw, carbon steel (04400), part number 04400-106070.
You can find the detail information about specifications and dimensions on part number 04400-106070.

Variation of this product

Part Number
04400-105060
04400-108090
04400-110110
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A D G Suitable for H C J B=Outside diameter E F Weight in kg (ERP)
(kg)

32.14 €

1 4 Days 58304400-3240...462.5M5171.20.0048

35.71 €

1 4 Days 8124.304400-4050...694M8221.50.0114

35.71 €

1 4 Days 8124.304400-4050...6114M10221.50.0116

Tech Support