Clamping screw (high force), carbon steel (04400) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04400-1412013
04400-1416017
04400-1516017
04400-1520021
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
K
(mm)
A D G Suitable for H C J B=Outside diameter E F Weight in kg (ERP)
(kg)

35.73 €

1 4 Days 4122021.504400-5065016.51310M123820.0400

35.73 €

1 4 Days 4122021.504400-5065016.51710M163820.0517

41.01 €

1 4 Days 516252804400-6380019.51713M16482.50.0900

41.01 €

1 4 Days 516252804400-6380019.52113M20482.50.1164

Loading...

  1. 1

Basic information

Main material high carbon steel Item Clamping Screw RoHS yes

Tech Support