Clamping screw for pull clamps pneumatic, carbon steel (04403)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04403-01-108090
04403-01-110011
04403-01-112013
04403-01-116017
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1
(mm)
D2 L2 L SW D3=Thread D=diameter L1 L3 Weight in kg (ERP)
(kg)

26.03 €

1 4 Days 84.324386M81291.50.0168

26.03 €

1 4 Days 84.324386M1012111.50.0195

30.15 €

1 4 Days 126.531.54810M12201320.0477

30.15 €

1 4 Days 126.531.54810M16201720.0602

Loading...

  1. 1

Basic information

Main material high carbon steel Version 2 pneumatic Version 1 for pull clamps
Item Clamping Screw Main colour black oxidised RoHS yes

Tech Support