Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04752-36 |
04752-48 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1 (mm) | D=thread (mm) | H | max. static load (kN) | S | SW2 | H1 | max. clamping travel | SW1 | Nominal clamping force (kN) | Max. tightening torque on SW1 (Nm) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
527.45 € | 1 | 4 Days | 19 | M36x3 | 73 | 80 | 5 | 30 | 62 | 1.5 | 13 | 40 | 45 | 0.4593 | ||
778.58 € | 1 | 4 Days | 28 | M48X3 | 90 | 160 | 7.5 | 41 | 75 | 2.2 | 17 | 80 | 90 | 1.0000 |
Loading...
Main material | high carbon steel | Item | Clamping Screw | RoHS | yes |
---|
Configure
Basic Attributes
D1(mm)
D=thread(mm)
H
max. static load(kN)
S
SW2
H1
max. clamping travel
SW1
Nominal clamping force(kN)
Max. tightening torque on SW1(Nm)
Filter by standard shipping days
Optional Attributes