Clamping balls with cup for workpiece stabiliser, Form A (02408)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02408-125

Part Number
02408-125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

120.06 €

1 4 Days

Loading...

  1. 1

Basic information

D=thread (M) 10 Screw Type Screw Type Material (Thread) Steel
Form A Item Clamping ball Version 1 For telescopic clamping unit
Version 2 With ball seat D=ball diameter(mm) 25.4 D2(mm) 29
D3(mm) 18 L(mm) 25 L1=thread length(mm) 12.2
L2(mm) 4.5 Size 25 RoHS Yes
PL Edelstahl No Weight (ERP)(kg) 0.1203

This page is Clamping balls with cup for workpiece stabiliser, Form A (02408), part number 02408-125.
You can find the detail information about specifications and dimensions on part number 02408-125.

Tech Support