Clamping ball for telescopic clamping unit, with ball seat, form B, steel (02408)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
02408-225
02408-250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=ball diameter D1=Thread D2 L1=thread length Size L Weight in kg (ERP)
(kg)

92.40 €

1 4 Days 25.4M10291125250.0787

233.69 €

1 4 Days 50M164920.550300.6390

Loading...

  1. 1

Basic information

Main material steel Form B Version 2 with ball seat
Version 1 for telescopic clamping unit Item Clamping Ball RoHS yes
PL Edelstahl no

Tech Support