Grubscrew with thrust pad (05242) (05242-08X43)

Grubscrew with thrust pad (05242) 05242-08X43

Product Details:

Manufacturer part number: 05242-08X43

Brand: NORELEM

Price: 10.97

Delivery time: 4 Days


Technical Data:

D=thread: M8 mm

SW: 4 mm

A=Total length: 43 mm

B: 16 mm

C: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05242-08X43

Part Number
05242-08X43
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread
(mm)
SW
(mm)
A=Total length
(mm)
B
(mm)
C
(mm)
Weight (ERP)
(kg)

10.97 €

1 4 Days M84431690.0203

Loading...

  1. 1

Basic information

Type Grub Screw Sets Version 1 With thrust pad Item Grub screw
RoHS Yes

This page is Grubscrew with thrust pad (05242), part number 05242-08X43.
You can find the detail information about specifications and dimensions on part number 05242-08X43.

Variation of this product

Part Number
05242-08X63
05242-10X64
05242-10X84
05242-12X105
05242-12X65
05242-12X85
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread
(mm)
SW
(mm)
A=Total length
(mm)
B
(mm)
C
(mm)
Weight (ERP)
(kg)

11.61 €

1 4 Days M84631690.0264

12.60 €

1 4 Days M1056420110.0457

13.76 €

1 4 Days M1058420110.0551

16.33 €

1 4 Days M12610525130.0997

15.12 €

1 4 Days M1266525130.0711

15.86 €

1 4 Days M1268525130.0799

Tech Support