Thrust pad with locking pin, free-cutting steel (07141) (07141-12)

Thrust pad with locking pin, free-cutting steel (07141) 07141-12

Product Details:

Manufacturer part number: 07141-12

Brand: NORELEM

Price: 4.37

Delivery time: 4 Days


Technical Data:

D=plate diameter: 25

P: 7

P1: 2.7

D2: 18

D3: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07141-12

Part Number
07141-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=plate diameter P P1 D2 D3 H D1 H1 L D4 Weight in kg (ERP)
(kg)

4.37 €

1 4 Days 2572.7182138.164.6100.0346

Loading...

  1. 1

Basic information

Main material steel Surface finish body case-hardened and black oxidised Version 1 with locking pin
Item Thrust Pad RoHS yes

This page is Thrust pad with locking pin, free-cutting steel (07141), part number 07141-12.
You can find the detail information about specifications and dimensions on part number 07141-12.

Variation of this product

Part Number
07141-06
07141-08
07141-10
07141-14
07141-16
07141-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=plate diameter P P1 D2 D3 H D1 H1 L D4 Weight in kg (ERP)
(kg)

3.22 €

1 4 Days 1241.610274.62.5350.0061

3.12 €

1 4 Days 165212296.143.570.0111

3.71 €

1 4 Days 2072.7152118.154.680.0191

6.22 €

1 4 Days 287.52.5202.514-65.7100.0440

6.69 €

1 4 Days 327.52.5222.51512.176.7140.0608

9.55 €

1 4 Days 4083282.51615.698.3180.1072

Tech Support