Cube tombstone with pre-machined clamping, form A, GJL300 (01850) (01850-100030050)

Cube tombstone with pre-machined clamping, form A, GJL300 (01850) 01850-100030050

Product Details:

Manufacturer part number: 01850-100030050

Brand: NORELEM

Price: 2,352.90

Delivery time: 4 Days


Technical Data:

D2=Internal diameter: 20 mm

D3=Fastening hole: M12 mm

D4=Fastening hole: M10 mm

D5=Thread: M12

H=Height: 500 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01850-100030050

Part Number
01850-100030050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Internal diameter
(mm)
D3=Fastening hole
(mm)
D4=Fastening hole
(mm)
D5=Thread H=Height
(mm)
H1
(mm)
H3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L11
(mm)
Weight (ERP)
(kg)

2,352.90 €

1 4 Days 20M12M10M125005015300151250200-15010040090.0000

Loading...

  1. 1

Basic information

Main material GJL300 Form A Item Cube tombstone
Version 1 With pre-machined clamping faces RoHS Yes

This page is Cube tombstone with pre-machined clamping, form A, GJL300 (01850), part number 01850-100030050.
You can find the detail information about specifications and dimensions on part number 01850-100030050.

Variation of this product

Part Number
01850-100040050
01850-100040065
01850-100050060
01850-100050075
01850-100063070
01850-100063085
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2=Internal diameter
(mm)
D3=Fastening hole
(mm)
D4=Fastening hole
(mm)
D5=Thread H=Height
(mm)
H1
(mm)
H3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L11
(mm)
Weight (ERP)
(kg)

2,881.44 €

1 4 Days 20M16M12M1650050184002513203002002001505525160.0000

3,705.30 €

1 4 Days 20M16M12M1665050184002513203002002001505525210.0000

4,146.90 €

1 4 Days 20M16M12M166005018500301400200-2502007525250.0000

4,998.36 €

1 4 Days 20M16M12M167505018500301400200-2502007525310.0000

5,939.52 €

1 4 Days 25M16M16M167005018630351500400-31520010025400.0000

6,704.04 €

1 4 Days 25M16M16M168505018630351500400-31520010025460.0000

Tech Support