Cube tombstone with grid holes, form B, GJL300 (01850) (01850-212040050)

Cube tombstone with grid holes, form B, GJL300 (01850) 01850-212040050

Product Details:

Manufacturer part number: 01850-212040050

Brand: NORELEM

Price: 4,381.50

Delivery time: 4 Days


Technical Data:

No. of grid holes: 128

H=Height: 500 mm

D5=Thread: M16

H1: 50 mm

L2: 320 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01850-212040050

Part Number
01850-212040050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of grid holes H=Height
(mm)
D5=Thread H1
(mm)
L2
(mm)
L7
(mm)
D3=Fastening hole
(mm)
L=Length
(mm)
L1
(mm)
L11
(mm)
H3
(mm)
L5
(mm)
D2=Internal diameter
(mm)
D4=Fastening hole
(mm)
L6
(mm)
L3
(mm)
L4
(mm)
D1=Thread NL=No. lengthwise NB=o. across
(N)
D=Reamed hole
(mm)
Weight (ERP)
(kg)

4,381.50 €

1 4 Days 128500M165032055M16400250251820020M12150300200M123712155.0000

Loading...

  1. 1

Basic information

Form B Main material GJL300 Item Cube Tombstone
Version 1 with grid holes RoHS yes

This page is Cube tombstone with grid holes, form B, GJL300 (01850), part number 01850-212040050.
You can find the detail information about specifications and dimensions on part number 01850-212040050.

Variation of this product

Part Number
01850-212030050
01850-212040065
01850-212050060
01850-212050075
01850-212063070
01850-212063085
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
No. of grid holes H=Height
(mm)
D5=Thread H1
(mm)
L2
(mm)
L7
(mm)
D3=Fastening hole
(mm)
L=Length
(mm)
L1
(mm)
L11
(mm)
H3
(mm)
L5
(mm)
D2=Internal diameter
(mm)
D4=Fastening hole
(mm)
L6
(mm)
L3
(mm)
L4
(mm)
D1=Thread NL=No. lengthwise NB=o. across
(N)
D=Reamed hole
(mm)
Weight (ERP)
(kg)

3,087.06 €

1 4 Days 64500M125025040M1230015001515020M10100200-M12171290.0000

6,087.18 €

1 4 Days 176650M165032055M16400250251820020M12150300200M1231012200.0000

6,352.14 €

1 4 Days 200600M165040075M16500300251825020M12200200-M124912240.0000

8,469.06 €

1 4 Days 260750M165040075M16500300251825020M12200200-M1241212300.0000

8,822.34 €

1 4 Days 288700M1650500100M16630350251831525M16200400-M1251112360.0000

12,026.70 €

1 4 Days 360850M1650500100M16630350251831525M16200400-M1251412445.0000

Tech Support