Cube tombstone, grey cast iron (01852) (01852-320180)

Cube tombstone, grey cast iron (01852) 01852-320180

Product Details:

Manufacturer part number: 01852-320180

Brand: NORELEM

Price: 1,604.94

Delivery time: 4 Days


Technical Data:

E: 32 mm

H=Height: 381 mm

A: 32.5 mm

E1: 25

H1: 80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01852-320180

Part Number
01852-320180
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
E
(mm)
H=Height
(mm)
A
(mm)
E1 H1
(mm)
L2
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
D2
(mm)
H2
(mm)
Weight (ERP)
(kg)

1,604.94 €

1 4 Days 3238132.525805233018017440037862.0000

Loading...

  1. 1

Basic information

Main material grey cast iron Item Cube Tombstone RoHS yes

This page is Cube tombstone, grey cast iron (01852), part number 01852-320180.
You can find the detail information about specifications and dimensions on part number 01852-320180.

Variation of this product

Part Number
01852-400270
01852-500320
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
E
(mm)
H=Height
(mm)
A
(mm)
E1 H1
(mm)
L2
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
D2
(mm)
H2
(mm)
Weight (ERP)
(kg)

3,360.30 €

1 4 Days 3248550326062410270262500482153.0000

4,374.60 €

1 4 Days 40603554010070510320312630600292.0000

Tech Support