Tombstone fixture sides, with grid holes, form B, GJL300 (01854) (01854-21240050)

Tombstone fixture sides, with grid holes, form B, GJL300 (01854) 01854-21240050

Product Details:

Manufacturer part number: 01854-21240050

Brand: NORELEM

Price: 4,028.22

Delivery time: 4 Days


Technical Data:

No. of grid holes: 64

H=Height: 500 mm

L2: 320 mm

L7: 55 mm

L=Length: 400 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01854-21240050

Part Number
01854-21240050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of grid holes H=Height
(mm)
L2
(mm)
L7
(mm)
L=Length
(mm)
L1
(mm)
L5
(mm)
D2=Internal diameter
(mm)
D4=Fastening hole
(mm)
L6
(mm)
L3
(mm)
L4
(mm)
D1=Thread NL=No. lengthwise NB=o. across
(N)
D=Reamed hole
(mm)
L8
(mm)
Weight (ERP)
(kg)

4,028.22 €

1 4 Days 645003205540025020020M12150300200M121712125152.0000

Loading...

  1. 1

Basic information

Form B Main material GJL300 Item Tombstone fixture
Version 1 4 sides D5=Thread M16 H1(mm) 50
D3=Fastening hole(mm) M16 Version 2 with grid holes RoHS yes

This page is Tombstone fixture sides, with grid holes, form B, GJL300 (01854), part number 01854-21240050.
You can find the detail information about specifications and dimensions on part number 01854-21240050.

Variation of this product

Part Number
01854-21240065
01854-21250060
01854-21250075
01854-21263070
01854-21263085
01854-21280080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
No. of grid holes H=Height
(mm)
L2
(mm)
L7
(mm)
L=Length
(mm)
L1
(mm)
L5
(mm)
D2=Internal diameter
(mm)
D4=Fastening hole
(mm)
L6
(mm)
L3
(mm)
L4
(mm)
D1=Thread NL=No. lengthwise NB=o. across
(N)
D=Reamed hole
(mm)
L8
(mm)
Weight (ERP)
(kg)

4,704.42 €

1 4 Days 886503205540025020020M12150300200M1211012125186.0000

5,528.28 €

1 4 Days 1206004007550030025020M12200200-M122912150250.0000

7,293.30 €

1 4 Days 1567504007550030025020M12200200-M1221212150293.0000

8,703.66 €

1 4 Days 19270050010063035031525M16200400-M1231112200368.0000

9,998.10 €

1 4 Days 24085050010063035031525M16200400-M1231412200418.0000

13,115.52 €

1 4 Days 33680064013580050040025M16300600400M1251312300640.0000

Tech Support