Manufacturer part number: 02392-05-36016025
Brand: NORELEM
Price: 145.37 €
Delivery time: 4 Days
C: M16 mm
E: 25 mm
D: 8
B hole for DIN 912 screw: M16
A=Height: 25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
02392-05-36016025
Main material | high carbon steel | Item | Support Block | G(mm) | 50 |
---|---|---|---|---|---|
F(mm) | 50 | H(mm) | 100 | Main colour | black oxidised |
RoHS | yes |
This page is Support block, carbon steel (02392), part number 02392-05-36016025.
You can find the detail information about specifications and dimensions on part number 02392-05-36016025.
Part Number |
---|
02392-05-36012040 |
02392-05-36012050 |
02392-05-36012063 |
02392-05-36016032 |
02392-05-36016040 |
02392-05-36016050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | C (mm) | E (mm) | D | B hole for DIN 912 screw | A=Height (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
153.95 € | 1 | 4 Days | M12 | 40 | 27 | M12 | 40 | 1.3970 | ||
183.29 € | 1 | 4 Days | M12 | 35 | 37 | M12 | 50 | 1.7540 | ||
194.26 € | 1 | 4 Days | M12 | 35 | 37 | M12 | 63 | 2.2100 | ||
152.71 € | 1 | 4 Days | M16 | 32 | 15 | M16 | 32 | 1.0010 | ||
156.38 € | 1 | 4 Days | M16 | 40 | 23 | M16 | 40 | 1.2700 | ||
185.72 € | 1 | 4 Days | M16 | 35 | 33 | M16 | 50 | 1.6130 |