Tombstone fixture sides, with pre-machined clamping, form A, GJL300 (01856) (01856-10040050)

Tombstone fixture sides, with pre-machined clamping, form A, GJL300 (01856) 01856-10040050

Product Details:

Manufacturer part number: 01856-10040050

Brand: NORELEM

Price: 3,440.34

Delivery time: 4 Days


Technical Data:

H=Height: 500 mm

L2: 320 mm

L7: 55 mm

L=Length: 400 mm

L1: 251 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01856-10040050

Part Number
01856-10040050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H=Height
(mm)
L2
(mm)
L7
(mm)
L=Length
(mm)
L1
(mm)
L5
(mm)
D2=Internal diameter
(mm)
D4=Fastening hole
(mm)
L6
(mm)
L3
(mm)
L4
(mm)
L8
(mm)
Weight (ERP)
(kg)

3,440.34 €

1 4 Days 5003205540025120020M12150300200103.4148.0000

Loading...

  1. 1

Basic information

Form A Main material GJL300 Item Tombstone fixture
Version 1 8 sides D5=Thread M16 H1(mm) 50
D3=Fastening hole(mm) M16 Version 2 with pre-machined clamping faces RoHS yes

This page is Tombstone fixture sides, with pre-machined clamping, form A, GJL300 (01856), part number 01856-10040050.
You can find the detail information about specifications and dimensions on part number 01856-10040050.

Variation of this product

Part Number
01856-10040065
01856-10050060
01856-10050075
01856-10063070
01856-10063085
01856-10080080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H=Height
(mm)
L2
(mm)
L7
(mm)
L=Length
(mm)
L1
(mm)
L5
(mm)
D2=Internal diameter
(mm)
D4=Fastening hole
(mm)
L6
(mm)
L3
(mm)
L4
(mm)
L8
(mm)
Weight (ERP)
(kg)

4,058.58 €

1 4 Days 6503205540025120020M12150300200103.4179.0000

4,587.12 €

1 4 Days 6004007550030125020M12200200-124.4227.0000

5,351.64 €

1 4 Days 7504007550030125020M12200200-124.4264.0000

6,469.44 €

1 4 Days 70050010063035131525M16200400-145.4350.0000

7,322.28 €

1 4 Days 85050010063035131525M16200400-145.4395.0000

9,439.20 €

1 4 Days 80064013580050140025M16300600400207.4622.0000

Tech Support