Tombstone fixture sides, with grid holes, form B, GJL300 (01856) (01856-21240050)

Tombstone fixture sides, with grid holes, form B, GJL300 (01856) 01856-21240050

Product Details:

Manufacturer part number: 01856-21240050

Brand: NORELEM

Price: 5,351.64

Delivery time: 4 Days


Technical Data:

No. of grid holes: 128

H=Height: 500 mm

L2: 320 mm

L7: 55 mm

L=Length: 400 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01856-21240050

Part Number
01856-21240050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of grid holes H=Height
(mm)
L2
(mm)
L7
(mm)
L=Length
(mm)
L1
(mm)
L5
(mm)
D2=Internal diameter
(mm)
D4=Fastening hole
(mm)
L6
(mm)
L3
(mm)
L4
(mm)
D1=Thread NL=No. lengthwise NB=o. across
(N)
D=Reamed hole
(mm)
L8
(mm)
Weight (ERP)
(kg)

5,351.64 €

1 4 Days 1285003205540025020020M12150300200M121712103145.0000

Loading...

  1. 1

Basic information

Form B Main material GJL300 Item Tombstone fixture
Version 1 8 sides D5=Thread M16 H1(mm) 50
D3=Fastening hole(mm) M16 Version 2 with grid holes RoHS yes

This page is Tombstone fixture sides, with grid holes, form B, GJL300 (01856), part number 01856-21240050.
You can find the detail information about specifications and dimensions on part number 01856-21240050.

Variation of this product

Part Number
01856-21240065
01856-21250060
01856-21250075
01856-21263070
01856-21263085
01856-21280080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
No. of grid holes H=Height
(mm)
L2
(mm)
L7
(mm)
L=Length
(mm)
L1
(mm)
L5
(mm)
D2=Internal diameter
(mm)
D4=Fastening hole
(mm)
L6
(mm)
L3
(mm)
L4
(mm)
D1=Thread NL=No. lengthwise NB=o. across
(N)
D=Reamed hole
(mm)
L8
(mm)
Weight (ERP)
(kg)

6,675.06 €

1 4 Days 1766503205540025020020M12150300200M1211012103175.0000

7,057.32 €

1 4 Days 1606004007550030025020M12200200-M121912124223.0000

8,440.08 €

1 4 Days 2087504007550030025020M12200200-M1211212124259.0000

9,350.88 €

1 4 Days 19270050010063035031525M16200400-M1211112145345.0000

10,879.92 €

1 4 Days 24085050010063035031525M16200400-M1211412145389.0000

15,290.40 €

1 4 Days 44880064013580050040025M16300600400M1231312207611.0000

Tech Support