Prism insert (02210) (02210-021)

Prism insert (02210) 02210-021

Product Details:

Manufacturer part number: 02210-021

Brand: NORELEM

Price: 52.94

Delivery time: 4 Days


Technical Data:

A: 56 mm

D2: 62 mm

L: 38 mm

D1: 65 mm

D max.: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02210-021

Part Number
02210-021
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D2
(mm)
L
(mm)
D1
(mm)
D max.
(mm)
D min.
(mm)
Weight (ERP)
(kg)

52.94 €

1 4 Days 56623865100220.5603

Loading...

  1. 1

Basic information

Item Prism Insert Version prism RoHS yes

This page is Prism insert (02210), part number 02210-021.
You can find the detail information about specifications and dimensions on part number 02210-021.

Variation of this product

Part Number
02210-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
D2
(mm)
L
(mm)
D1
(mm)
D max.
(mm)
D min.
(mm)
Weight (ERP)
(kg)

20.53 €

1 4 Days 3242234550100.1343

Tech Support