Locating insert (02210) (02210-04)

Locating insert (02210) 02210-04

Product Details:

Manufacturer part number: 02210-04

Brand: NORELEM

Price: 48.70

Delivery time: 4 Days


Technical Data:

D: 63

D1=Diameter: 14 mm

L: 35 mm

L2: 12 mm

Weight (ERP): 0.3274 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02210-04

Part Number
02210-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D D1=Diameter
(mm)
L
(mm)
L2
(mm)
Weight (ERP)
(kg)

48.70 €

1 4 Days 631435120.3274

Loading...

  1. 1

Basic information

Item Locating insert Version Locating pin L1(mm) 8
RoHS Yes

This page is Locating insert (02210), part number 02210-04.
You can find the detail information about specifications and dimensions on part number 02210-04.

Variation of this product

Part Number
02210-041
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D D1=Diameter
(mm)
L
(mm)
L2
(mm)
Weight (ERP)
(kg)

43.55 €

1 4 Days 782553150.6784

Tech Support