Column, stainless steel (33262) (33262-0404X030)

Column, stainless steel (33262) 33262-0404X030

Product Details:

Manufacturer part number: 33262-0404X030

Brand: NORELEM

Price: 24.84

Delivery time: 4 Days


Technical Data:

Form: A

L=Length: 30 mm

L1: 5 mm

D=diameter: 4 mm

G=Thread: M4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33262-0404X030

Part Number
33262-0404X030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form L=Length
(mm)
L1
(mm)
D=diameter
(mm)
G=Thread SW
(mm)
Weight (ERP)
(kg)

24.84 €

1 4 Days A3054M4-0.0030

Loading...

  1. 1

Basic information

Main material stainless steel Item Column RoHS yes
PL Edelstahl yes

This page is Column, stainless steel (33262), part number 33262-0404X030.
You can find the detail information about specifications and dimensions on part number 33262-0404X030.

Variation of this product

Part Number
33262-0404X050
33262-0606X030
33262-0606X050
33262-0608X030
33262-0608X050
33262-1206X050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form L=Length
(mm)
L1
(mm)
D=diameter
(mm)
G=Thread SW
(mm)
Weight (ERP)
(kg)

27.38 €

1 4 Days A5054M4-0.0050

31.60 €

1 4 Days A3086M6-0.0073

31.60 €

1 4 Days A5086M6-0.0117

35.07 €

1 4 Days D30106M830.0098

37.61 €

1 4 Days D50106M830.0141

34.60 €

1 4 Days C50812M630.0428

Tech Support