Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03160-01 |
03160-02 |
03160-03 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | A1 (mm) | A2 (mm) | B=Width (mm) | B1 (mm) | D | D1 max. (mm) | L=Length (mm) | L1 (mm) | S=Height (mm) | S1 (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.78 € | 1 | 4 Days | 32 | 20 | 8 | 30 | 16 | 7 | 38 | 40 | 20 | 10 | 6 | 0.0516 | ||
122.43 € | 1 | 4 Days | 40 | 25 | 12 | 40 | 20 | 9 | 46 | 50 | 25 | 12 | 8 | 0.1071 | ||
155.73 € | 1 | 4 Days | 50 | 32 | 16 | 50 | 25 | 11 | 58 | 63 | 31.5 | 16 | 10 | 0.2217 |
Loading...
Main material | High carbon steel | Item | Centring piece | RoHS | Yes |
---|
Configure
Basic Attributes
A(mm)
A1(mm)
A2(mm)
B=Width(mm)
B1(mm)
D
D1 max.(mm)
L=Length(mm)
L1(mm)
S=Height(mm)
S1(mm)
Filter by standard shipping days
Optional Attributes