Centring piece adjustable, carbon steel (03180) (03180-01)

Centring piece adjustable, carbon steel (03180) 03180-01

Product Details:

Manufacturer part number: 03180-01

Brand: NORELEM

Price: 115.74

Delivery time: 4 Days


Technical Data:

D: 4.6

A: 32 mm

L=Length: 40 mm

L1: 20 mm

D2: 1.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03180-01

Part Number
03180-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D A
(mm)
L=Length
(mm)
L1
(mm)
D2
(mm)
B=Width
(mm)
A1
(mm)
S1
(mm)
A2
(mm)
S=Height
(mm)
B1
(mm)
D1 max.
(mm)
T
(mm)
Weight (ERP)
(kg)

115.74 €

1 4 Days 4.63240201.5302.661.81016384.20.0657

Loading...

  1. 1

Basic information

Main material high carbon steel Item Centring Piece Version 1 adjustable
RoHS yes

This page is Centring piece adjustable, carbon steel (03180), part number 03180-01.
You can find the detail information about specifications and dimensions on part number 03180-01.

Variation of this product

Part Number
03180-02
03180-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D A
(mm)
L=Length
(mm)
L1
(mm)
D2
(mm)
B=Width
(mm)
A1
(mm)
S1
(mm)
A2
(mm)
S=Height
(mm)
B1
(mm)
D1 max.
(mm)
T
(mm)
Weight (ERP)
(kg)

123.48 €

1 4 Days 6.14050251.5403.78212204650.1340

142.55 €

1 4 Days 8.1506331.52504.7102.716255870.2735

Tech Support