Riser, for power clamp, carbon steel (04630) (04630-110035)

Riser, for power clamp, carbon steel (04630) 04630-110035

Product Details:

Manufacturer part number: 04630-110035

Brand: NORELEM

Price: 181.88

Delivery time: 4 Days


Technical Data:

H=Height: 35 mm

L2: 58.5 mm

L1: 12 mm

Version 2: short

D1: M6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04630-110035

Part Number
04630-110035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H=Height
(mm)
L2
(mm)
L1
(mm)
Version 2 D1
(mm)
Surface finish body Slot width
(mm)
L= length/ width
(mm)
D=Thread Clamping force
(kN)
B=Length/Width
(mm)
PL Edelstahl Weight (ERP)
(kg)

181.88 €

1 4 Days 3558.512shortM6-1265M102236no0.5930

Loading...

  1. 1

Basic information

Main material high carbon steel Item Riser Version 1 for power clamp
Main colour black RoHS yes

This page is Riser, for power clamp, carbon steel (04630), part number 04630-110035.
You can find the detail information about specifications and dimensions on part number 04630-110035.

Variation of this product

Part Number
04630-012060
04630-016070
04630-020080
04630-112035
04630-112060
04630-116070
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H=Height
(mm)
L2
(mm)
L1
(mm)
Version 2 D1
(mm)
Surface finish body Slot width
(mm)
L= length/ width
(mm)
D=Thread Clamping force
(kN)
B=Length/Width
(mm)
PL Edelstahl Weight (ERP)
(kg)

186.29 €

1 4 Days 6012712longM8passivated14135M123045-2.2870

221.43 €

1 4 Days 7014516longM8passivated18155M164348-3.3900

298.23 €

1 4 Days 8016519longM10passivated22175M204958-5.2480

181.88 €

1 4 Days 3558.512shortM6-1465M122236no0.6189

177.50 €

1 4 Days 608812shortM8passivated1495M123244.5-1.5720

212.64 €

1 4 Days 7010016shortM8passivated18110M164047.5-2.3620

Tech Support