Bearing block long version structural steel (08050)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
08050-01
08050-02
08050-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1
(mm)
D H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Weight (ERP)
(kg)

44.79 €

1 4 Days 124.55503772524120.0974

55.05 €

1 4 Days 1666634693231160.2096

71.18 €

1 4 Days 208810079115049200.6935

Loading...

  1. 1

Basic information

Main material Structural steel Item Bearing block Version 1 Long
B2(mm) 2.5 D1(mm) 3 L3(mm) 2.5
T(mm) 10 RoHS Yes

Tech Support